IESNA:LM-63-2002
[TEST]P887824
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D4-830-U-MQ-TC
[LUMINAIRE]MQ
[MORE]3000K, 80 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.6 WATTS, 0.48 AMPS VOLTS
[_THDi]10.3%
[_PF]0.994
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5925
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 57.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1236.2 1237.3 1237.3 1236.2 1235.1 1231.9 1229.8 1229.8 1231.9 1225.5
1217 1205.3 1192.5 1179.7 1167.9 1169 1185 1186.1 1177.5 1169
1162.6 1160.5 1165.8 1173.3 1147.7 1101.8 1089 1011.1 918.3 810.6
662.4 506.6 336 145.1 11.7 0 0
1236.2 1237.3 1237.3 1236.2 1235.1 1233 1230.9 1229.8 1231.9 1226.6
1217 1204.2 1191.4 1179.7 1167.9 1171.1 1187.1 1187.1 1180.7 1171.1
1164.7 1162.6 1166.9 1179.7 1157.3 1106.1 1094.3 1022.9 932.2 819.2
677.3 512 340.2 148.3 10.7 0 0
1236.2 1237.3 1237.3 1235.1 1234.1 1233 1230.9 1230.9 1233 1227.7
1217 1205.3 1193.5 1181.8 1173.3 1178.6 1199.9 1202.1 1197.8 1190.3
1181.8 1190.3 1204.2 1209.5 1198.9 1162.6 1134.9 1081.5 987.7 883.2
748.8 585.6 398.9 183.5 11.7 0 0
1236.2 1236.2 1236.2 1235.1 1234.1 1231.9 1230.9 1231.9 1234.1 1227.7
1219.1 1207.4 1195.7 1185 1179.7 1193.5 1214.9 1221.3 1220.2 1214.9
1213.8 1224.5 1255.4 1270.3 1251.1 1228.7 1217 1154.1 1067.7 948.2
808.5 654.9 461.8 236.8 13.9 0 0
1236.2 1235.1 1236.2 1235.1 1233 1231.9 1230.9 1233 1237.3 1229.8
1221.3 1209.5 1198.9 1189.3 1185 1202.1 1228.7 1237.3 1237.3 1235.1
1236.2 1258.6 1287.4 1314.1 1301.3 1286.3 1276.7 1221.3 1124.2 1018.6
874.6 710.4 515.2 284.8 13.9 0 0
1236.2 1236.2 1236.2 1235.1 1233 1231.9 1230.9 1234.1 1238.3 1231.9
1221.3 1210.6 1199.9 1191.4 1187.1 1205.3 1234.1 1244.7 1244.7 1242.6
1244.7 1266.1 1303.4 1333.3 1319.4 1309.8 1306.6 1246.9 1150.9 1050.6
908.8 741.3 549.3 314.6 28.8 0 0
1236.2 1235.1 1236.2 1235.1 1233 1230.9 1229.8 1231.9 1237.3 1230.9
1220.2 1209.5 1198.9 1189.3 1185 1203.1 1229.8 1239.4 1237.3 1236.2
1237.3 1257.5 1289.5 1315.1 1304.5 1289.5 1286.3 1227.7 1127.4 1020.7
886.4 723.2 528 297.6 24.5 0 0
1236.2 1236.2 1236.2 1235.1 1234.1 1231.9 1230.9 1231.9 1234.1 1228.7
1219.1 1208.5 1196.7 1187.1 1181.8 1193.5 1217 1223.4 1223.4 1217
1217 1226.6 1256.5 1272.5 1257.5 1238.3 1223.4 1172.2 1082.6 963.1
819.2 659.2 470.4 243.2 21.3 0 0
1236.2 1236.2 1236.2 1235.1 1234.1 1231.9 1229.8 1229.8 1233 1226.6
1217 1205.3 1193.5 1181.8 1175.4 1182.9 1202.1 1205.3 1201 1192.5
1187.1 1194.6 1211.7 1217 1198.9 1166.9 1141.3 1081.5 986.6 880
740.2 578.1 381.8 168.5 8.5 0 0
1236.2 1236.2 1236.2 1235.1 1234.1 1230.9 1229.8 1228.7 1230.9 1225.5
1215.9 1205.3 1192.5 1179.7 1170.1 1174.3 1189.3 1190.3 1183.9 1174.3
1169 1166.9 1175.4 1183.9 1156.2 1122.1 1093.3 1022.9 930.1 811.7
666.6 505.6 329.6 136.5 10.7 0 0
1236.2 1237.3 1236.2 1235.1 1234.1 1230.9 1229.8 1228.7 1230.9 1225.5
1215.9 1204.2 1191.4 1179.7 1170.1 1171.1 1187.1 1188.2 1182.9 1173.3
1167.9 1166.9 1171.1 1179.7 1155.1 1116.7 1089 1014.3 920.5 807.4
661.3 499.2 322.1 129.1 8.5 0 0
